|
 |  |
|
Metric
Size,
Heavy Duty Black Rubber Wheel Casters
with Plate Mounting, Welded Construction Series
|
LS-SE
/ BS-SE
wo
|
|
 |
 | Specification |
|
 |
|
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE |
|
 |
| Swivel Caster, Series
LS-SE |
Dimensions
in: |
millimeters
(inches) |
|
|
Part Number
|
Blickle Ref. No.
|
Wheel Diameter
|
Tread Width
|
Total Height
|
Top Plate Size
|
Bolt Hole Spacing
|
Bolt Hole Diameter
|
Offset
|
Type of Bearing
|
Load Capacity (kg)
|
Unit Weight (kg)
|
|
|
LS-SE 202K
|
200
(7.87)
|
80
(3.15)
|
255
(10.04)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
65
(2.56)
|
Ball
|
700
|
8.6
|
|
|
LS-SE 252K
|
250
(9.84)
|
80
(3.15)
|
305
(12.01)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
75
(2.95)
|
Ball
|
850
|
11.0
|
|
|
LS-SE 300K
|
300
(11.81)
|
75
(2.95)
|
355
(13.98)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
85
(3.35)
|
Ball
|
900
|
12.3
|
|
Fixed Caster, Series BS-SE |
|
Part Number
|
Blickle Ref. No.
|
Wheel Diameter
|
Tread Width
|
Total Height
|
Top Plate Size
|
Bolt Hole Spacing
|
Bolt Hole Diameter
|
Type of Bearing
|
Load Capacity (kg)
|
Unit Weight (kg)
|
|
|
BS-SE 202K
|
200
(7.87)
|
80
(3.15)
|
255
(10.04)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
Ball
|
500
|
6.6
|
|
|
BS-SE 252K
|
250
(9.84)
|
80
(3.15)
|
305
(12.01)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
Ball
|
850
|
9.3
|
|
|
BS-SE 300K
|
300
(11.81)
|
75
(2.95)
|
355
(13.98)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
Ball
|
900
|
10.6
|
|
| |
|