|
 |
 |
|
Metric
Size,
Heavy Duty Super Elastic Rubber Wheel Casters
with Plate Mounting, Welded Construction Series
|
LS-VLE
/ BS-VLE
wo
|
|  |
 | Specification |
|
 |
|
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE |
|
 |
| Swivel Caster,
Series LS-VLE |
Dimensions
in: |
millimeters
(inches) |
|
|
Part Number
|
Blickle Ref. No.
|
Wheel Diameter
|
Tread Width
|
Total Height
|
Top Plate Size
|
Bolt Hole Spacing
|
Bolt Hole Diameter
|
Offset
|
Type of Bearing
|
Load Capacity (kg)
|
Unit Weight (kg)
|
|
|
LS-VLE 255K
|
250
(9.84)
|
87
(3.43)
|
305
(12.01)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
75
(2.95)
|
Ball
|
260
|
14.2
|
|
|
LS-VLE 310K
|
306
(12.05)
|
116
(4.57)
|
370
(14.57)
|
200 x 160
(7.87 x 6.3)
|
160 x 120
(6.3 x 4.72)
|
14
(.55)
|
85
(3.35)
|
Ball
|
535
|
16.9
|
|
|
LS-VLE 410K
|
406
(15.98)
|
121
(4.76)
|
473
(18.62)
|
200 x 160
(7.87 x 6.3)
|
160 x 120
(6.3 x 4.72)
|
14
(.55)
|
100
(3.94)
|
Ball
|
950
|
27.0
|
|
Fixed Caster, Series BS-VLE |
|
Part Number
|
Blickle Ref. No.
|
Wheel Diameter
|
Tread Width
|
Total Height
|
Top Plate Size
|
Bolt Hole Spacing
|
Bolt Hole Diameter
|
Type of Bearing
|
Load Capacity (kg)
|
Unit Weight (kg)
|
|
|
BS-VLE 255K
|
250
(9.84)
|
87
(3.43)
|
305
(12.01)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
Ball
|
260
|
10.5
|
|
|
BS-VLE 310K
|
306
(12.05)
|
116
(4.57)
|
370
(14.57)
|
200 x 160
(7.87 x 6.3)
|
160 x 120
(6.3 x 4.72)
|
14
(.55)
|
Ball
|
535
|
13.3
|
|
|
BS-VLE 410K
|
406
(15.98)
|
121
(4.76)
|
473
(18.62)
|
200 x 160
(7.87 x 6.3)
|
160 x 120
(6.3 x 4.72)
|
14
(.55)
|
Ball
|
950
|
25.3
|
|
| |
|
| |
|