|
 |
 |
|
Metric
Size,
Heavy Duty Shock Absorbing Extrathane Treaded
Swivel and Fixed Casters
with Plate Mounting
|
LSFN-GTH
/ BSFN-GTH
wo
|
|
 |
 | Specification |
|
 |
|
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE |
|
 |
| Swivel Caster, Series
LSFN-GTH |
Dimensions
in: |
millimeters
(inches) |
|
|
Part Number
|
Blickle Ref. No.
|
Wheel Diameter
|
Tread Width
|
Total Height
|
Top Plate Size
|
Bolt Hole Spacing
|
Bolt Hole Diameter
|
Offset
|
Spring Tension (kg)
|
Initial Tension (kg)
|
Range of Spring
|
Load Capacity (kg)
|
Unit Weight (kg)
|
|
|
LSFN-GTH 160K
|
160
(6.30)
|
50
(1.97)
|
245
(9.65)
|
140 x 110
(5.51 x 4.33)
|
105 x 75-80
(4.13 x 2.76-3.15)
|
11
(.43)
|
100
(3.94)
|
570
|
75
|
25
(.98)
|
750
|
10.60
|
|
|
LSFN-GTH 200K
|
200
(7.87)
|
50
(1.97)
|
265
(10.43)
|
140 x 110
(5.51 x 4.33)
|
105 x 75-80
(4.13 x 2.76-3.15)
|
11
(.43)
|
100
(3.94)
|
570
|
75
|
25
(.98)
|
1000
|
11.7
|
|
|
LSFN-GTH 202K
|
200
(7.87)
|
80
(3.15)
|
275
(10.83)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
100
(3.94)
|
750
|
100
|
25
(.98)
|
1400
|
18.2
|
|
|
LSFN-GTH 250K
|
250
(9.84)
|
80
(3.15)
|
315
(12.40)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
120
(4.72)
|
750
|
100
|
25
(.98)
|
1350
|
18.3
|
|
Fixed Caster, Series BSFN-GTH |
|
Part Number
|
Blickle Ref. No.
|
Wheel Diameter
|
Tread Width
|
Total Height
|
Top Plate Size
|
Bolt Hole Spacing
|
Bolt Hole Diameter
|
Spring Tension (kg)
|
Initial Tension (kg)
|
Range of Spring
|
Load Capacity (kg)
|
Unit Weight (kg)
|
|
|
BSFN-GTH 160K
|
160
(6.30)
|
50
(1.97)
|
246
(9.69)
|
140 x 110
(5.51 x 4.33)
|
105 x 75-80
(4.13 x 2.76-3.15)
|
11
(.43)
|
570
|
75
|
25
(.98)
|
750
|
9.40
|
|
|
BSFN-GTH 200K
|
200
(7.87)
|
50
(1.97)
|
265
(10.43)
|
140 x 110
(5.51 x 4.33)
|
105 x 75-80
(4.13 x 2.76-3.15)
|
11
(.43)
|
570
|
75
|
25
(.98)
|
1000
|
10.5
|
|
|
BSFN-GTH 202K
|
200
(7.87)
|
80
(3.15)
|
275
(10.83)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
750
|
100
|
25
(.98)
|
1400
|
16.5
|
|
|
BSFN-GTH 250K
|
250
(9.84)
|
80
(3.15)
|
315
(12.40)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
750
|
100
|
25
(.98)
|
1350
|
16.6
|
|
| |
|