Metric Size,
Shock Absorbing Heavy Duty Rubber Wheel Casters
with Plate Mounting

LSFN-SE / BSFN-SE
wo
lsfn-se_bsfn-sepSpecification
Bracket: Solid steel welded construction with plate mounting, yellow zinc plated, passivated finish
Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
Comes with grease fitting for bearing lubrication
Solid welded heavy duty central king pin, bolted and secured
Fork, spring hinge plate and spring assembly of very strong construction
Steel wheel axle bolt, zinc plated
Sizes 160, 200, 250, yellow passivated finish
Size 300, color-silver
Wheel: Solid elastic black rubber tires
Wheel rim; heavy duty steel welded construction
Information
Load capacity range 400-900 kg.
Low rolling resistance.
Dust and splashproof.
Spring hinge plate is maintenance free.
Load capacity is based on manual operation.
Individual wheels, series SE available upon request.


**For more information regarding fixed casters and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LSFN-SE Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Spring Tension (kg)
Initial Tension (kg)
Range of Spring
Load Capacity (kg)
Unit Weight (kg)
LSFN-SE 160K
160
(6.30)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
100
(3.94)
290
50
25
(.98)
400
8.8
LSFN-SE 200K
200
(7.87)
50
(1.97)
265
(10.43)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
100
(3.94)
400
50
25
(.98)
500
9.1
LSFN-SE 250K
250
(9.84)
60
(2.36)
315
(12.40)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
120
(4.72)
570
75
25
(.98)
700
11.9
LSFN-SE 300K
300
(11.81)
75
(2.95)
395
(15.55)
200 x 160
(7.87 x 6.3)
160 x 120
(6.3 x 4.72)
14
(.55)
120
(4.72)
850
100
45
(1.77)
900
32.5

 Fixed Caster, Series BSFN-SE
Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Spring Tension (kg)
Initial Tension (kg)
Range of Spring
Load Capacity (kg)
Unit Weight (kg)
BSFN-SE 160K
160
(6.30)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
290
50
25
(.98)
400
7.6
BSFN-SE 200K
200
(7.87)
50
(1.97)
265
(10.43)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
400
50
25
(.98)
500
7.9
BSFN-SE 250K
250
(9.84)
60
(2.36)
315
(12.40)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
570
75
25
(.98)
700
12.0
BSFN-SE 300K
300
(11.81)
75
(2.95)
395
(15.55)
200 x 160
(7.87 x 6.3)
160 x 120
(6.3 x 4.72)
14
(.55)
850
100
45
(1.77)
900
30.5