Metric
Size, Pneumatic Wheels
with Zinc Plated Pressed Steel Rims
P wo
Specification
Tires:
With ribbed or zig-zag pattern
2-ply rating
With inner tube
Rims:
Zinc plated steel stamping,
bolted or welded
Welded on tubular steel hub with roller bearings.
Information
Load capacity range 75-250 kg.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.
**For more information
regarding fixed casters and variations of the
items listed below, please call or fax for a complete
"Blickle" Casters and Wheels catalog.
.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE