Inch Size,  Vertical Acting Toggle Clamps
with Vertical Mounting Base
101-B
wo
101-bp101-bda101-bdb
spacer1spacer2spacer2

Specification
Sheet metal steel, zinc plated
Handle moves 65°, bar 90°
Red vinyl hand grip
U-bar supplied with two flanged washers - JW-FW series
Solid bar supplied with bolt retainer - JW-BR series
Neoprene tipped spindle assembly - part number
JW-FC - 56212 included

Information
Side-mount design frees up space on fixture. If higher
clearance is needed, add a length of angle iron or 1" wide
strip to raise clamp.
Accepts all JW-FC series 5/16-18 diameter spindles
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-101-B
Download the CAD
-- U-bar, vertical base, straight handle 220 .3