Inch Size,
Vertical Acting Toggle Clamps
with Horizontal Mounting Base
101-J
wo
101-jp101-jda101-jdb
spacer1spacer2spacer2
Specification
Sheet metal steel, zinc plated
With roll pin in top hole, handle moves 48°, bar 100°
With roll pin in bottom hole, handle moves 60°, bar 140°
Red vinyl hand grip
U-bar supplied with two flanged washers - JW-FW series
Solid bar supplied with bolt retainer - JW-BR series
5/8-11 hex head zinc plated steel spindle assembly-
JW-SA series, included

Information
Cross Ref.: De-Sta-Co series 267
Heavy duty design with hardened pin and bushings.
Accepts all JW-SA series 5/8-11 diameter spindles.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-101-J
Download the CAD
267-U U-bar, horizontal base, straight handle 1200 5.6
JW-101-JS
Download the CAD
267 Solid bar, horizontal base, straight handle 1200 5.6