|
 |
|
Inch
Size,
Vertical Acting Toggle Clamps
with Horizontal or Vertical
Mounting Base
|
10247
wo
|
|  |
|
|
 |
|
 |
|
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE |
|
 |
|  |
|  |
| Part Number |
De-Sta-Co Cross Ref. |
Description |
Max. Holding Capacity (lbs.) |
Weight (lbs.) |
JW-10247
 |
247-U |
U-bar, horizontal base, straight handle |
1000 |
2.76 |
JW-10248
 |
247-UB |
U-bar, vertical base, straight handle |
1000 |
2.76 |
JW-10249
 |
247-S |
Solid bar, horizontal base, straight handle |
1000 |
2.76 |
JW-10250
 |
247-SB |
Solid bar, vertical base, straight handle |
1000 |
2.76 |
|

|
|
|
| |