|
 |
Inch
Size,
Vertical Acting Toggle Clamps
with Horizontal Mounting
Base |
12130
wo
|
|  |
|
|
 |
|
 |
|
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE |
|
 |
|  |
 |
Dimensions
in: |
inches |
|
|  |
| Part Number |
De-Sta-Co
Cross Ref. |
Description |
A Bar Length |
Max. Holding
Capacity (lbs.) |
Weight (lbs.) |
JW-12130
 |
207-U |
Short U bar, flanged base, straight handle |
2 13/16 |
500 |
.78 |
JW-12130-SS
 |
207-USS |
Stainless steel model of JW-12130 |
2 13/16 |
500 |
.78 |
JW-12131
 |
207-TU |
Short U bar, flanged base, T-handle |
2 13/16 |
500 |
.81 |
JW-12132
 |
207-UL |
Long U bar, flanged base, straight handle |
3 3/4 |
500 |
.81 |
JW-12133
 |
207-TUL |
Long U bar, flanged base, T-handle |
3 3/4 |
500 |
.88 |
JW-12135
 |
207-UB |
Short U bar, straight base, straight handle |
2 13/16 |
500 |
.78 |
JW-12136
 |
207-TUB |
Short U bar, straight base, T-handle |
2 13/16 |
500 |
.81 |
JW-12137
 |
207-ULB |
Long U bar, straight base, straight handle |
3 3/4 |
500 |
.81 |
JW-12138
 |
207-TULB |
Long U bar, straight base, T handle |
3 3/4 |
500 |
.88 |
JW-12140
 |
207-S |
Short solid bar, flanged base, straight
handle |
2 1/4 |
500 |
.75 |
JW-12141
 |
207-TS |
Short solid bar, flanged base, T-handle |
2 1/4 |
500 |
.78 |
JW-12142
 |
207-L |
Long solid bar, flanged base, straight handle |
3 7/16 |
500 |
.78 |
JW-12143
 |
207-TL |
Long solid bar, flanged base, T-handle |
3 7/16 |
500 |
.81 |
JW-12145
 |
207-SB |
Short solid bar, straight base, straight
handle |
2 1/4 |
500 |
.75 |
JW-12146
 |
207-TSB |
Short solid bar, straight base, T-handle |
2 1/4 |
500 |
.78 |
JW-12147
 |
207-LB |
Long solid bar, straight base, straight
handle |
3 7/16 |
500 |
.78 |
JW-12148
 |
207-TLB |
Long solid bar, straight base, T-handle |
3 7/16 |
500 |
.81 |
|

|
|
|
|
|