|
 |
Inch
Size,
Vertical Acting Toggle Clamps
with Horizontal Mounting
Base |
12265
wo
|
|  |
|
|
 |
|
 |
|
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE |
|
 |
|  |
|
|  |
| Part Number |
De-Sta-Co Cross Ref. |
Description |
Max. Holding Capacity (lbs.) |
Weight (lbs.) |
JW-12265
 |
210-U |
U-bar, flanged base, straight handle |
750 |
1.4 |
JW-12265-SS
 |
210-USS |
Stainless steel model of JW-12265 |
750 |
1.4 |
JW-12270
 |
210-UB |
U-bar, straight base, straight handle |
750 |
1.4 |
JW-12275
 |
210-S |
Solid bar, flanged base, straight handle |
750 |
1.5 |
JW-12280
 |
210-SB |
Solid bar, straight base, straight handle |
750 |
1.5 |
JW-12285
 |
210-TU |
U-bar, flanged base, T-handle |
750 |
1.57 |
JW-12290
 |
210-TUB |
U-bar, straight base, T_handle |
750 |
1.57 |
JW-12295
 |
210-TS |
Solid bar, flanged base, T-handle |
750 |
1.62 |
JW-12300
 |
210-TSB |
Solid bar, straight base, T-handle |
750 |
1.62 |
|

|
|
|
|
|