|
 |
Inch
Size,
Horizontal Acting Toggle Clamps
with Horizontal Mounting
Base |
201
|
|  |
|
|
 |
|
 |
|
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE |
|
 |
|  |
 | Dimensions in: | inches |
|
|  |
| Part Number |
De-Sta-Co Cross Ref. |
Description |
Max. Holding Capacity (lbs.) |
Weight (lbs.) |
JW-201
 |
205-U |
U-bar, horizontal base |
60 |
.09 |
JW-201-SS
 |
205-USS |
Stainless steel model of JW-201 |
60 |
.09 |
JW-201-I
 |
205-UB |
U-bar, vertical base |
60 |
.09 |
JW-201-L
 |
205-UL |
U-bar, left hand horizontal base |
60 |
.09 |
JW-201-R
 |
205-UR |
U-bar, right hand horizontal base |
60 |
.09 |
JW-201-A
 |
205-S |
Solid bar, horizontal base |
60 |
.09 |
JW-201-ASS
 |
205-SSS |
Stainless steel model of JW-201-A |
60 |
.09 |
JW-201-AI
 |
205-SB |
Fixed bar, vertical base |
60 |
.09 |
JW-201-AL
 |
205-SL |
Fixed bar, left hand horizontal base |
60 |
.09 |
JW-201-AR
 |
205-SR |
Fixed bar, right hand horizontal base |
60 |
.09 |
|

|
|
|
|
|