Inch
Size, Horizontal Acting Toggle Clamps with Vertical Mounting
Base
202-F wo
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Handle moves 62°, bar 95° Neoprene tipped spindle assembly - part number
JW-FC - 56212 included
Information
Unique side-mounted clamp with relatively long arm
frees up fixture top space.
Vertical clamp clearance can be increased by adding
adaptor plates.
Accepts all JW-FC series 5/16-18 diameter spindles
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE