Inch
Size, Horizontal Acting Toggle Clamps with Horizontal Mounting
Base
204-G wo
Specification Toggle clamp: Extra thick sheet metal steel, zinc plated Hardened ground pivots and bushings Base: Cast iron Red vinyl hand grip Handle moves 94°, bar 91° Hex head spindle assembly -
part number JW-SA - 12300 included
Information
Heavy duty clamp with five mounting holes. Accepts all JW-SA series 1/2-13 diameter spindles.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE