Inch Size,
Horizontal Acting Toggle Clamps
with Horizontal / Vertical Mounting Base
20820
wo
20820pspacer220820d
spacer1spacer2spacer2
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Handle moves 60°, bar 185°
Neoprene tipped spindle assembly - part number
JW-FC - 56212 included

Information
Cross Ref.: De-Sta-Co Model 317-U
Accepts all JW-FC series 5/16-18 diameter spindles
Heavy duty clamp with five mounting holes.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-20820
Download the CAD
317-U Horizontal/vertical base 220 .88