| Specification
Sheet metal steel, zinc plated Red vinyl hand grip Handle moves 90°, bar 90° U-bar supplied with two flanged washers - JW-FW series Solid bar supplied with spindle assembly and bolt retainer - JW-BR series
Neoprene tipped spindle assembly - part number
JW-
FC - 14134 included

| Information
Almost identical to series 201-B, lighter and more affordable. Accepts all JW-FC series 1/4-20 diameter spindles |