|
 |
Inch
Size,
Horizontal Acting Toggle Clamps
with Horizontal Mounting
Base |
225-D
wo |
|  |
|
 |
|
 |
|
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE |
|
 |
|  |
 | Dimensions in: | inches |
|
|  |
|
Part Number
|
De-Sta-Co Cross Ref.
|
Description
|
Max. Holding Capacity(lbs.)
|
Weight (lbs.)
|
|
|
225-U
|
U-bar, horizontal base
|
500
|
.59
|
|
|
225-USS
|
Stainless steel model of JW-225-D
|
500
|
.59
|
|
|
225-UB
|
U-bar, vertical base
|
500
|
.59
|
|

|
|
|
|
|