Inch
Size, Reverse Action Push-Pull Toggle Clamps with Horizontal Mounting
Base
302-D
/ 30282 wo
Specification
Sheet metal steel, zinc plated Red vinyl hand grip Ground and oiled plunger shaft Handle moves 45°, plunger travel 1/2" 3/8-16 hex head zinc plated steel spindle assembly
included
Information
Safer to use in many applications, as handles lie horizontally in the locked position.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE