Inch Size,  Push-Pull Toggle Clamps
with Horizontal Mounting Base
302-F
wo
302-fp302-fda302-fdb
spacer1spacer2spacer2
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Ground and oiled plunger shaft
Handle moves 180°
Steel 5/16-18 hex head spindle included

Information
Cross Ref.: De-Sta-Co series and part # 605
Best selling mid size push-pull clamp.
Accepts all 5/16-18 diameter spindles.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
(millimeters)
Part Number De-Sta-Co Cross Ref. Description Plunger Travel Max. Holding Capacity (lbs.) Weight (lbs.)
JW-302-F
Download the CAD
605 Push-pull toggle clamp 1.25
(31.8)
300 .66