Inch Size,
Latch Type Toggle Clamps
with Horizontal Mounting Base
40324
40324pspacer240324d
spacer1spacer2spacer2
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Catch plate included

Information
Designed for enclosure applications where the clamps
are perpendicular to the latches.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
Part Number De-Sta-Co
Cross Ref.
A B C D E F G H K L Max. Holding
Capacity (lbs.)
Weight
(lbs.)
JW-40324
Download the CAD
324 9/16 1 1 7/32 3 7/64 2 7/64 33/64 1 1/32 3/16 11/64 13/64 500 .25
JW-40334
Download the CAD
334 13/16 1 1/2 1 5/8 4 23/32 2 7/16 3/4 1 5/16 11/32 7/32 9/32 1000 .55
JW-40344
Download the CAD
344 1 1/16 2 1/8 2 3/8 5 1/8 3 5/16 1 1/4 1 7/8 1/2 11/32 11/32 2000 1.5