Inch Size,
Latch Type Toggle Clamps
with Horizontal Mounting Base

40370
wo
40370p40370da40370db
spacer1spacer2spacer2
Specification
Sheet metal steel, zinc plated
Red vinyl hand grip
Clamp base and catch plate forged

Information
Cross Ref.: De-Sta-Co series and part #375.
To order optional catch plate, use part # JW-40370-LP

Extra strong and durable.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
(millimeters)
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-40370
Download the CAD
375 Latch type toggle clamp 4000 2.78