Inch Size,
Latch Type Toggle Clamps
with Horizontal Mounting Base
40380
wo
40380p40380da40380db
spacer1spacer2spacer2
Specification
All forged parts
Red vinyl hand grip

Information
Cross Ref.: De-Sta-Co series and part #385.
To order optional catch plate, use part # JW-40370-LP

Extra heavy-duty.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: inches
(millimeters)
Part Number De-Sta-Co Cross Ref. Description Max. Holding Capacity (lbs.) Weight (lbs.)
JW-40380
Download the CAD
385 Latch type toggle clamp 7500 3.25