|
Specification
Toggle clamp: Case-hardened sheet metal
(steel C10),
zinc plated finish
Zinc-plated steel rivets in case-hardened bushings
have bearing spots greased
Hand grip: High quality, oil resistant
red plastic
Type B: U-bar version with two flanged
washers
Type F: Solid bar version with clasp
Clamping
screw assemblies not included, assemblies pages
begin HERE

|
Information
The hold-down bar and the handle move in the same direction. Clamps can be easily disassembled in order to adjust or reshape the parts according to usage requirements. |