Metric Size, Steel
Horizontal Acting Toggle Clamps
with Horizontal Mounting Base
GN 820


ISO 9001 Certified

Specification
Toggle clamp: Case-hardened sheet metal (steel C10),
zinc plated, blue passivated finish
Zinc-plated steel rivets in case-hardened
bushings have bearing spots greased
Hand grip: High quality, oil resistant red plastic
Type M: U-bar version with two flanged washers
Type O: Solid bar version with clasp
Clamping screw assemblies not included, assemblies pages begin HERE

Information
The hold-down bar and the handle move in the same direction. When the clamp is in the closed position the handle is horizontal. Thanks to the shape of the tool, a safe distance between the handle and the clamping bar is provided to prevent the operator's fingers from being pinched while opening the instrument.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: millimeters
(inches)
Part Number
Size Ref.
Holding Capacity FH[N]
a
b1
b2
b3
d1 Thread
d2
h1
h2
h3
Type M U Bar
Type O Solid Bar
-
25
400
10
(.39)
24
(.94)
24.5
(.96)
4.5
(.18)
M5 x .8
4.3
(.17)
20.5
(.81)
11
(.43)
7
(.28)
75
900
20
(.79)
26
(1.02)
26
(1.02)
5.5
(.22)
M6 x 1.0
4.5
(.18)
37
(1.46)
18
(.71)
11
(.43)
130
1000
32
(1.26)
36
(1.42)
40
(1.57)
6.5
(.26)
M8 x 1.25
5.5
(.22)
51
(2.00)
23
(.91)
14
(.55)
230
1700
32
(1.26)
41
(1.61)
42
(1.65)
8.5
(.33)
M10 x 1.5
6.5
(.26)
65
(2.56)
36.5
(1.44)
18
(.71)
350
1800
58
(2.28)
56
(2.20)
56
(2.20)
10.5
(.41)
M12 x 1.75
8.5
(.33)
83
(3.27)
45.5
(1.79)
22
(.87)
450
3200
60
(2.36)
70
(2.76)
65
(2.56)
13
(.51)
M12 x 1.75
8.5
(.33)
115
(4.53)
62
(2.44)
26
(1.02)

Size Ref.
h4
l1
l2
l3
l4 max.
m1
m2
m3
r
s1
s2
25
13
(.51)
68
(2.68)
43
(1.69)
20
(.79)
--
15
(.59)
16
(.63)
4.5
(.18)
24.5
(.96)
1.2
(.05)
--
75
21
(.83)
118
(4.65)
68
(2.68)
42
(1.65)
49.5
(1.95)
13.5
(.53)
17
(.67)
6.5
(.26)
44
(1.73)
2
(.08)
4
(.16)
130
27
(1.06)
170
(6.69)
92
(3.62)
53
(2.09)
64
(2.52)
26
(1.02)
26
(1.02)
5
(.20)
62
(2.44)
2.5
(.10)
5
(.20)
230
35
(1.38)
2.00
(7.87)
103
(4.06)
63.5
(2.50)
78
(3.07)
26
(1.02)
28.5
(1.12)
9
(.35)
72
(2.83)
3
(.12)
6
(.24)
350
43
(1.69)
268
(10.55)
156
(6.14)
92
(3.62)
112
(4.41)
41
(1.61)
41
(1.61)
7.5
(.30)
120
(4.72)
3.5
(.14)
7
(.28)
450
52
(2.05)
330
(12.99)
195
(7.68)
120
(4.72)
148
(5.83)
42
(1.65)
42
(1.65)
14
(.55)
142
(5.59)
4
(.16)
10
(.39)