Metric Size, Steel
Push-Pull Type Toggle Clamps

GN 840


ISO 9001 Certified

Specification
Toggle clamp: Body and lever arm sheet metal
(steel C10), zinc plated
Rod is St. 37 steel, zinc plated, yellow passivated finish
Driving socket is St. 37 steel, zinc plated, blue passivated
All mobile sections lubricated with special grease
Hand grip: High quality, oil resistant red plastic
Type ASD: Compression occurs with counter-clockwise turn
Type ASS: Compression occurs with clockwise turn
Clamping screw assemblies not included, assemblies pages begin HERE

Information
In these devices the circular movement of the handle is
transformed into a straight-line action of the clamp along
its axis.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: millimeters
(inches)
Part Number
Size Ref.
Holding Capacity FH[N]
a
b
d1
d2 Tapped
d3
d4
h1
Type ASD
Counter-clockwise Turn
Type ASS
Clockwise Turn
50
800
10
(.39)
18
(.71)
6.5
(.26)
M4 x .7
12
(.47)
4.3
(.17)
46
(1.81)

Size Ref.
h2
l1
l2
l3
l4
m1
m2
m3
t
w Hub
50
30.5
(1.20)
73
(2.87)
65
(2.56)
32
(1.26)
21
(.83)
16
(.63)
16
(.63)
8
(.31)
9
(.35)
16
(.63)