Metric Size, Steel
Heavy Duty Push-Pull Type Toggle Clamps

GN 844


ISO 9001 Certified

Specification
Toggle clamp: Lever arm case-hardened sheet metal
(steel C10), zinc plated, blue passivated
Rod is St. 37 steel, zinc plated, yellow passivated
Base is brass, nickel plated, black lacquered finish
All mobile sections lubricated with special grease
Hand grip: High quality, oil resistant red plastic
Type ASD: Compression occurs with counter-clockwise turn
Type ASS: Compression occurs with clockwise turn
Clamping screw assemblies not included, assemblies pages begin HERE

Information
In these devices the circular movement of the handle is
transformed into a straight-line action of the clamp along
its axis.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Dimensions in: millimeters
(inches)
Part Number
Size Ref.
Holding Capacity FH[N]
a
b
d1
d2 Tapped
d3
h1
h2
Type ASD
Counter-clockwise Turn
Type ASS
Clockwise Turn
70
900
12
(.47)
19
(.75)
8.5
(.33)
M6 x 1.0
4.5
(.18)
49
(1.93)
36
(1.42)
160
1300
15.5
(.61)
25
(.98)
11
(.43)
M6 x 1.0
5.5
(.22)
86
(3.39)
46
(1.81)

Size Ref.
l1
l2
l3
m1
m2
m3
s
t
w Hub
70
86
(3.39)
77
(3.03)
21.5
(.85)
26
(1.02)
26
(1.02)
13
(.51)
6
(.24)
12
(.47)
20
(.79)
160
117
(4.61)
107
(4.21)
32
(1.26)
36.5
(1.44)
33.5
(1.32)
11
(.43)
10
(.39)
12
(.47)
30
(1.18)