Metric Size,
Wooden Wheels

HZ
wo
hzp
RoHS Compliant
Specification
Wheel: High quality beech wood, natural color, varnished
Plain bearing
Information
Load capacity range 40-100 kg.
For interior design applications.
Because wood is a natural product, different grains are possible.
Load capacity is based on manual operation.
Wood wheels with rubber tread rings or thermoplastic tread available upon request.

**For more information, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Hub Length Axel Bore Diameter Type of Bearing Load Capacity (kg) Unit Weight (kg)
8GRB1
Download the CAD
HZ50/8G 50
(1.97)
17
(.67)
22
(.87)
8
(.31)
Plain 40 .03
8GRB2
Download the CAD
HZ75/8G 75
(2.95)
22
(.87)
30
(1.18)
8
(.31)
Plain 60 .09
12GRB3
Download the CAD
HZ80/12G 80
(3.15)
25
(.98)
35
(1.38)
12
(.47)
Plain 70 .1
12GRB4
Download the CAD
HZ100/12G 100
(3.94)
25
(.98)
35
(1.38)
12
(.47)
Plain 80 .16
12GRB6
Download the CAD
HZ125/12G 125
(4.92)
25
(.98)
35
(1.38)
12
(.47)
Plain 90 .25