Metric Size,
Pneumatic Wheel Swivel and Fixed Casters
with Plate Mounting

L-P / B-P
wo
l-p_b-pp
Specification
Bracket: Zinc plated steel stamping with plate mounting
Swivel bracket with twin ball race in the swivel head
Swivel head sealed
Heavy duty central king pin
Zinc plated steel wheel axle bolt
*Wheel brackets with "Blickle stop-top" wheel and swivel brake available upon request.
Wheel: Ribbed pattern (zig-zag pattern shown above is available upon request)
2-ply rating (4-ply available upon request)
With inner tube
Pressed steel rims, drop bolted or welded
Welded tubular steel hub with roller bearings
Information
Load capacity range 75-250 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.
Individual wheels, series P available upon request.

**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series L-P

Dimensions in:

millimeters
(inches)

Part Number Ribbed Pattern
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Ply Rating
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
L-P 200R
200
(7.87)
50
(1.97)
235
(9.25)
2
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Roller
75
2.6
L-P 261R
260
(10.24)
85
(3.35)
310
(12.20)
2
175 x 175
(6.89 x 6.89)
140 x 140
(5.51 x 5.51)
15
(.59)
78
(3.07)
Roller
200
5.0

 Fixed Caster, Series B-P
Part Number Ribbed Pattern
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Ply Rating
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
B-P 200R
200
(7.87)
50
(1.97)
235
(9.25)
2
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Roller
75
2.0
B-P 261R
260
(10.24)
85
(3.35)
310
(12.20)
2
200 x 120
(7.87 x 4.72)
190 x 75
(7.48 x 2.95)
15
(.59)
Roller
200
3.7