Metric Size,
Heavy Duty Black Rubber Wheel Swivel Casters
with Plate Mounting

L-POEV
wo
l-poevp
ISO 9001 Supplier

RoHS Compliant
Specification
Bracket: Zinc plated steel stamping, with plate mounting
Swivel bracket with twin ball race in the swivel head
Heavy duty central king pin, swivel head sealed
Steel wheel axle bolt, zinc plated
Wheel: Solid elastic black rubber tires
High quality black nylon rim with roller bearing
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 135-400 kg.
Low rolling resistance. Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series POEV available upon request.
Version with non-marking blue tire available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
100RBE4
Download the CAD
L-POEV 100R
Plain
100
(3.94)
37
(1.46)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Roller 135 .9
100RBE4/FI
Download the CAD
L-POEV 100R-FI
Total Lock Brake
125RBE4
Download the CAD
L-POEV 125R
Plain
125
(4.92)
37
(1.46)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Roller 150 1.1
125RBE4/FI
Download the CAD
L-POEV 125R-FI
Total Lock Brake
160RBE4
Download the CAD
L-POEV 160R
Plain
160
(6.30)
50
(1.97)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Roller 300 2.0
160RBE4/FI
Download the CAD
L-POEV 160R-FI
Total Lock Brake
200RBE4
Download the CAD
L-POEV 200R
Plain
200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Roller 400 2.8
200RBE4/FI
Download the CAD
L-POEV 200R-FI
Total Lock Brake