Metric Size,
Medium Duty Black Rubber Wheel Swivel Casters
with Bolt Hole Mounting

LER-VPP
wo
ler-vppp

RoHS Compliant
Specification
Bracket: Zinc plated steel stamping, with bolt hole mounting
Swivel bracket with twin ball race in the swivel head
Swivel head sealed
Steel wheel axle bolt, zinc plated
Wheel: Standard black solid rubber tire with black polypropylene rim
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 50-205 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Diameter Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
80GBD6
Download the CAD
LER-VPP 80G
Plain
80
(3.15)
25
(.98)
100
(3.94)
70
(2.76)
13
(.51)
35
(1.38)
Plain 50 .5
80GBD6/FI
Download the CAD
LER-VPP 80G-FI
Total Lock Brake
100GBD6
Download the CAD
LER-VPP 100G
Plain
100
(3.94)
30
(1.18)
125
(4.92)
70
(2.76)
13
(.51)
35
(1.38)
Plain 70 .8
100GBD6/FI
Download the CAD
LER-VPP 100G-FI
Total Lock Brake
125CBD6
Download the CAD
LER-VPP 125G
Plain
125
(4.92)
37.5
(1.48)
150
(5.91)
70
(2.76)
13
(.51)
40
(1.57)
Plain 100 1.0
125CBD6/FI
Download the CAD
LM-VPP 125G-FI
Total Lock Brake
160GBD6
Download the CAD
LER-VPP 160G
Plain
160
(6.30)
40
(1.57)
195
(7.68)
100
(3.94)
13
(.51)
60
(2.36)
Plain 135 2.2
160GBD6/FI
Download the CAD
LM-VPP 160G-FI
Total Lock Brake
180GBD6
Download the CAD
LER-VPP 180G
Plain
180
(7.09)
50
(1.97)
215
(8.46)
100
(3.94)
13
(.51)
60
(2.36)
Plain 170 2.4
180GBD6/FI
Download the CAD
LER-VPP 180G-FI
Total Lock Brake
200GBD6
Download the CAD
LER-VPP 200G
Plain
200
(7.87)
50
(1.97)
235
(9.25)
100
(3.94)
13
(.51)
65
(2.56)
Plain 205 2.7
200GBD6/FI
Download the CAD
LER-VPP 200G-FI
Total Lock Brake