Metric Size,
Medium Duty Black Rubber Wheel Swivel Casters
with Plate Stem for Mounting

LEZ-VPP
wo
lz-vppp

RoHS Compliant
Specification
Bracket: Zinc plated steel stamping, with steel plain stem
Swivel bracket with twin ball race in the swivel head
Swivel head seated
Steel wheel axle bolt, zinc plated
Wheel: Standard black solid rubber tire with black polypropylene rim
Type "G" and "G-22": Standard swivel caster
Type "G-FI" and G-22-FI: Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 50-205 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series VPP available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height (without stem)
Stem Diameter
Stem Length
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LEZ-VPP 80G
Plain
80
(3.15)
25
(.98)
100
(3.94)
20
(.79)
50
(1.97)
35
(1.38)
Plain
50
.6
LEZ-VPP 80G-FI
Total Lock Brake
LEZ-VPP 100G
Plain
100
(3.94)
30
(1.18)
125
(4.92)
20
(.79)
50
(1.97)
35
(1.38)
Plain
70
.9
LEZ-VPP 100G-FI
Total Lock Brake
LEZ-VPP 125G
Plain
125
(4.92)
37.5
(1.48)
150
(5.91)
20
(.79)
50
(1.97)
40
(1.57)
Plain
100
1.1
LEZ-VPP 125G-FI
Total Lock Brake
LEZ-VPP 160G-22
Plain
160
(6.30)
40
(1.57)
195
(7.68)
22
(.87)
60
(2.36)
60
(2.36)
Plain
135
2.5
LEZ-VPP 160G-22-FI
Total Lock Brake
LZ-VPP 180G-22
Plain
180
(7.09)
50
(1.97)
215
(8.46)
22
(.87)
60
(2.36)
60
(2.36)
Plain
170
2.7
LEZ-VPP 180G-22-FI
Total Lock Brake
LEZ-VPP 200G-22
Plain
200
(7.87)
50
(1.97)
235
(9.25)
22
(.87)
60
(2.36)
65
(2.56)
Plain
205
3.0
LEZ-VPP 200G-22-FI
Total Lock Brake