Metric Size,
Medium-Heavy Duty Cast Iron Wheel Swivel Casters
with Plate Mounting, Heavy Duty Bracket Series

LH-G
wo
lh-gp Specification
Bracket: Zinc plated, steel stamping, with plate mounting
Swivel bracket with reinforced fork and top plate, bolted and secured
Twin ball race in the swivel head, reinforced by special hardened bearing bushings in the rotating track
Heavy duty central king pin
Zinc plated steel wheel axle bolt
*Brackets with "Blickle stop-top" wheel and swivel brake or directional lock for sizes 150, 200 and 250 available upon request
Wheel: Gray cast iron
Machined and deburred
Lacquered finish
Information
Load capacity range 250-800 kg.
Especially resistant to high impact loads and shocks. High compression and wear resistance. Oil and abrasion resistant. Low rolling resistance to debris. Extreme load capacities are possible.
Load capacity is based on manual operation.
Individual wheels, series G available upon request.


*
**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LH-G 80G
80
(3.15)
25
(.98)
120
(4.72)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Plain
250
1.8
LH-G 100G
100
(3.94)
35
(1.38)
140
(5.51)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Plain
400
2.3
LH-G 125G-1
125
(4.92)
35
(1.38)
165
(6.50)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Plain
450
2.8
LH-G 150G
150
(5.91)
50
(1.97)
197
(7.76)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Plain
700
5.0
LH-G 200G
200
(7.87)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
67
(2.64)
Plain
800
6.4
LH-G 250G
250
(9.84)
60
(2.36)
295
(11.61)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
82
(3.23)
Plain
800
9.9