l

Metric Size,
Heat-Resistant Stainless Steel Swivel Casters
with Bolt Hole Fitting

LIXR-VKHT
lra-hz_bra-hzp

ISO 9001 Supplier

RoHS Compliant
Specification
Swivel bracket: High quality, chromium-nickel plated stainless steel, European Standard 1.4301 (American Standard 304), with bolt hole fitting
Double ball bearing in the swivel head
Strong central kingpin
Teflon-coated, stainless steel axle tube
Bolted wheel axle, zinc-plated
Wheel: Heat-resisteant Blickle Hotline®, special solid rubber
Color-black
Type "G": Standard caster with plain bearing
Information
Load capacity 100 kg.
Particularly suitable for oven racks.
Special construction of bracket results in long service life.
Swivel head without grease, extremely smooth rolling characteristics.
Temperature range from -30°C to 260°C (-22°F to 500°F), temporarily up to 280°C (535°F)
Load capacity is based on manual operation.
Version with heat-resistant grease available upon request.
Individual wheels, series VKHT available upon request.


**For more information regarding additional mounting options for the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Diameter Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg)
100GLZI
Download the CAD
LIXR-VKHT 100G
Plain
100
(3.94)
30
(1.18)
125
(4.92)
70
(2.76)
13
(.51)
36
(1.42)
Plain 100