Metric Size,
Wooden Wheel Swivel and Fixed Casters
with Plate Mounting, Heavy Bracket Series

LKPA-HZ / BKPA-HZ
wo
lkpa-hz_bkpa-hzp
ISO 9001 Supplier

RoHS Compliant
Specification
Swivel bracket: Zinc plated steel stamping, with plate mounting
Twin ball race in the swivel head
Wheel axle bolt, zinc plated steel
Wheel: High quality beech wood, natural color, varnished
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 70-90 kg.
For interior design applications.
Because wood is a natural product, different grains are possible.
Black powder coated paint finished brackets available upon request.
Load capacity is based on manual operation.
Individual wheels, series HZ available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LKPA-HZ

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
80GRA7
Download the CAD
LKPA-HZ 80G
Plain
80
(3.15)
25
(.98)
110
(4.33)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/
2.4x2/1.97x1.65)
8.5
(.33)
40
(1.57)
Plain 70 .53
80GRA7/FI
Download the CAD
LKPA-HZ 80G-FI
Total Lock Brake
100GRA7
Download the CAD
LKPA-HZ 100G
Plain
100
(3.94)
25
(.98)
135
(5.31)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/
2.4x2/1.97x1.65)
8.5
(.33)
40
(1.57)
Plain 80 .59
100GRA7/FI
Download the CAD
LKPA-HZ 100G-FI
Total Lock Brake
125CRA7
Download the CAD
LKPA-HZ 125G
Plain
125
(4.92)
25
(.98)
160
(6.30)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/
2.4x2/1.97x1.65)
8.5
(.33)
40
(1.57)
Plain 90 .71
125CRA7/FI
Download the CAD
LKPA-HZ 125G-FI
Total Lock Brake

 Fixed Caster, Series BKPA-HZ
Part Number Blickle Pef. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
80GRA8
Download the CAD
BKPA-HZ 80G
Plain
80
(3.15)
25
(.98)
110
(4.33)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/
2.4x2/1.97x1.65)
8.5
(.33)
40
(1.57)
Plain 70 .41
100GRA8
Download the CAD
BKPA-HZ 100G
Plain
100
(3.94)
25
(.98)
135
(5.31)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/
2.4x2/1.97x1.65)
8.5
(.33)
40
(1.57)
Plain 80 .49
125CRA8
Download the CAD
BKPA-HZ 125G
Plain
125
(4.92)
25
(.98)
160
(6.30)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/
2.4x2/1.97x1.65)
8.5
(.33)
40
(1.57)
Plain 90 .60