M

Metric Size,
Nylon Plastic Bracket Swivel Casters

with Soft Thermoplastic Wheels

LKU-TPA


RoHS Compliant
Specification
Swivel bracket: Glass-fiber reinforced nylon (GRP)
Double-sealed precision ball bearings in the swivel head
RAL 7046 medium gray color
Wheel: Gray soft thermoplastic, smooth rolling, non-marking tire (90° Shore A hardness), bonded to polypropylene wheel center

Information
Load capacity range 100-130 kg.
Double sealed precision ball bearings for smooth handling, easy to clean, comes standard fitted with thread guards.
Used primarily on medical, dental, instrumentation, hospital, food service and laboratory equipment.
Load capacity is based on manual operation.
NOT AVAILABLE AS SHOWN WITH PLAIN BOLT HOLE:
See chart for available variations, add appropriate suffix to part number when ordering.

Individual wheels, series TPA available upon request.

**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Bolt Hole Diameter
Offset
Load Capacity (kg)
LKU-TPA 101K Plain
100
(3.94)
32
(1.26)
145
(5.71)
M12
38
(1.50)
100
LKU-TPA 101K-FI
Total Lock Brake
LKU-TPA 126K Plain
125
(4.92)
32
(1.26)
165
(6.50)
M12
47
(1.85)
110
LKU-TPA 126K-FI
Total Lock Brake
LKU-TPA 150K Plain
150
(5.91)
32
(1.26)
195
(7.68)
M12
49
(1.93)
130
LKU-TPA 150K-FI
Total Lock Brake
LKU-TPA 200K Plain
200
(7.87)
32
(1.26)
251
(9.88)
M12
67
(2.64)
130
LKU-TPA 200K-FI
Total Lock Brake
*Note that part number as shown is incomplete; see chart below for available variations, add appropriate suffix to part number when ordering.

Available Options
(add indicated suffix to part number)

-SC51
Loose fitting socket cap screw
M12 x 25
-GS10
Fixed threaded stem
M10 x 20
-GS12
M12 x 20
-EA1
Aluminum expander fitting for round tubing
Ø 17-18.5
-EA2
Ø 19-21.5
-EA3
Ø 22-23.5
-EA4
Ø 24-27.5
-EA5
Ø 28-32
-EAQ
Aluminum expander fitting for square tubing
square 20-22
-EK2
Synthetic expander fitting for round tubing
Ø 19-20
-EK3
Ø 20-22
-EK4
Ø 22-24
-EK5
Ø 25-26
-ZA51
Fixed pin with tapped hole
18 x 62
-ZA52
19 x 45
-ZA53
20.5 x 45
-ZA54
21.5 x 45
-ZA55
22 x 45
-ZA57
25.5 x 45
-ZA58
27.5 x 45
Plate Versions
-P51
Plate dimensions
77 x 67
Hole spacing
50 x 42 / 61 x 51
Hole diameter
8.5
-P52
Plate dimensions
80 x 80
Hole spacing
60 x 50-60
Hole diameter
8.5
-P53
Plate dimensions
90 x 70
Hole spacing
70 x 45 / 75 x 40
Hole diameter
8.5