Metric
Size, Heavy Duty Black Rubber Wheel Swivel Casters
with Plate Mounting, Welded Construction Series
LO-SE wo
RoHS Compliant
Specification
Bracket:
Solid steel welded construction
with plate mounting, zinc plated finish
Swivel bracket with twin ball race in the swivel
head
Reinforced by special hardened bearing bushings
in the rotating track
Labyrinth swivel seal with grease fitting
Solid welded heavy duty central king pin, bolted
and secured
Steel wheel axle bolt, zinc plated
Wheel:
Solid elastic black rubber
tires
Wheel rim, heavy duty steel welded construction
Type "K":
Standard swivel caster
Type "K-ST":
Standard swivel with "Blickle
stop-top" total lock brake
(Non-trailing wheel and swivel bracket lock)
Type "K-RI":
Standard swivel caster with
directional lock
Information
Load capacity range 280-700 kg.
Low rolling resistance. Corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series
SE available upon request.
**For more information
regarding fixed casters, additional mounting options, and variations of the
items listed below, please email, call or fax for a complete
"Blickle" Casters and Wheels catalog.
.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE