Metric Size,
Wooden Wheel Swivel and Fixed Casters
with Plate Mounting, Standard Bracket Series

LPA-HZ / BPA-HZ
wo
lpa-hz_bpa-hzp
ISO 9001 Supplier

RoHS Compliant
Specification
Swivel bracket: Zinc plated steel stamping, with plate mounting
Twin ball race in the swivel head
Wheel axle bolt, zinc plated steel
Wheel: High quality beech wood, natural color, varnished
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 40-60 kg.
For interior design applications.
Because wood is a natural product, different grains are possible.
Load capacity is based on manual operation.
Individual wheels, series HZ available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LPA-HZ

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
500GRA3
Download the CAD
LPA-HZ 50G
Plain
50
(1.97)
17
(.67)
71
(2.80)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
6.2
(.24)
25
(.98)
Plain 40 .20
500GRA3/FI
Download the CAD
LPA-HZ 50G-FI
Total Lock Brake
750GRA3
Download the CAD
LPA-HZ 75G
Plain
75
(2.95)
22
(.87)
100
(3.94)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
6.2
(.24)
29
(1.14)
Plain 60 .28
750GRA3/FI
Download the CAD
LPA-HZ 75G-FI
Total Lock Brake

 Fixed Caster, Series BPA-HZ
Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
500GRA4
Download the CAD
BPA-HZ 50G
Plain
50
(1.97)
17
(.67)
71
(2.80)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
6.2
(.24)
25
(.98)
Plain 40 .14
750GRA4
Download the CAD
BPA-HZ 75G
Plain
75
(2.95)
22
(.87)
100
(3.94)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
6.2
(.24)
29
(1.14)
Plain 60 .22