Metric Size,
Wooden Wheel Swivel Casters
with Bolt Hole Mounting, Standard Bracket Series

LRA-HZ
wo
lra-hz_bra-hzp

RoHS Compliant
Specification
Swivel bracket: Zinc plated steel stamping, with bolt hole mounting
Twin ball race in the swivel head
Wheel axle bolt, zinc plated steel
Wheel: High quality beech wood, natural color, varnished
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 40-60 kg.
For interior design applications.
Because wood is a natural product, different grains are possible.
Load capacity is based on manual operation.
Individual wheels, series HZ available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Diameter Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
500GRA1
Download the CAD
LRA-HZ 50G
Plain
50
(1.97)
17
(.67)
69
(2.72)
43
(1.69)
11
(.43)
25
(.98)
Plain 40 .15
500GRA1/FI
Download the CAD
LRA-HZ 50G-FI
Total Lock Brake
750GRA1
Download the CAD
LRA-HZ 75G
Plain
75
(2.95)
22
(.87)
98
(3.86)
43
(1.69)
11
(.43)
29
(1.14)
Plain 60 .23
750GRA1/FI
Download the CAD
LRA-HZ 75G-FI
Total Lock Brake