Metric Size,
Heavy Duty Black Rubber Wheel Casters
with Plate Mounting, Welded Construction Series

LS-SE / BS-SE
wo
ls-se_bs-sep

RoHS Compliant
Specification
Bracket: Solid steel welded construction with plate mounting
Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
Comes with grease fitting for bearing lubrication
Solid welded heavy duty central king pin, bolted and secured
Steel wheel axle bolt, zinc plated
Yellow passivated finish
*Wheel brackets with brakes or directional locks available upon request.
Wheel: Solid elastic black rubber tires
Wheel rim, heavy duty steel welded construction
Information
Load capacity range 700-900 kg.
Low rolling resistance.
Dust and splashproof.
Load capacity is based on manual operation.
Individual wheels, series SE available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LS-SE

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LS-SE 202K
200
(7.87)
80
(3.15)
255
(10.04)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
65
(2.56)
Ball
700
8.6
LS-SE 252K
250
(9.84)
80
(3.15)
305
(12.01)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
75
(2.95)
Ball
850
11.0
LS-SE 300K
300
(11.81)
75
(2.95)
355
(13.98)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
85
(3.35)
Ball
900
12.3

 Fixed Caster, Series BS-SE
Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
BS-SE 202K
200
(7.87)
80
(3.15)
255
(10.04)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
Ball
500
6.6
BS-SE 252K
250
(9.84)
80
(3.15)
305
(12.01)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
Ball
850
9.3
BS-SE 300K
300
(11.81)
75
(2.95)
355
(13.98)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
Ball
900
10.6