Metric Size,
Extra Heavy Duty Steel Wheel Swivel Casters
with Plate Mounting, Welded Construction Series

LS-SVS
wo
ls-svsp

RoHS Compliant
Specification
Bracket: Solid steel welded construction, plate mounting
Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
Solid welded, heavy duty cetnral king pin, bolted and secured
Zinc plated steel wheel axle bolt
Color - Red powder coated paint finish
Wheel: Machined from C45 steel
Tread turned spherically
Surface slightly oiled
Information
Load capacity range 3,000-6,000 kg.
Will withstand the heaviest loads. High static and dynamic loading capabilities are possible. High compression and wear resistance. Oil resistant, maintenance-free, high resistance to abrasion and to debris. Very hard tread; high presure on floor must be considered.
Load capacity is based on manual operation.
Individual wheels, series SVS available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LS-SVS 200K
200
(7.87)
80
(3.15)
280
(11.02)
255 x 200
(10.04 x 7.87)
210 x 160
(8.27 x 6.3)
18
(.71)
75
(2.95)
Ball
6000
34.2