Metric Size,
Heavy Duty Super Elastic Rubber Wheel Casters
with Plate Mounting, Welded Construction Series

LS-VLE / BS-VLE
wo
ls-vle_bs-vlep

RoHS Compliant
Specification
Bracket: Solid steel welded construction with plate mounting, yellow zinc plated passivated finish
Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
Comes with grease fitting for bearing lubrication
Solid welded heavy duty central king pin, bolted and secured
Fork, spring hinge plate and spring assembly of very strong construction
Steel wheel axle bolt, zinc plated
Sizes 250, yellow passivated finish
Size 306 and 406, color-red
*Wheel brackets with brakes or directional locks available upon request.
Wheel: Rims are a heavy flat base design made from a steel stamping and bolted together
Information
Load capacity range 260-950 kg.
Low rolling resistance.
Dust and splashproof.
Tire core, cushion layer and tread guarantee firm tire seat.
Load capacity is based on manual operation.
Individual wheels, series VLE available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LS-VLE

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LS-VLE 255K
250
(9.84)
87
(3.43)
305
(12.01)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
75
(2.95)
Ball
260
14.2
LS-VLE 310K
306
(12.05)
116
(4.57)
370
(14.57)
200 x 160
(7.87 x 6.3)
160 x 120
(6.3 x 4.72)
14
(.55)
85
(3.35)
Ball
535
16.9
LS-VLE 410K
406
(15.98)
121
(4.76)
473
(18.62)
200 x 160
(7.87 x 6.3)
160 x 120
(6.3 x 4.72)
14
(.55)
100
(3.94)
Ball
950
27.0

 Fixed Caster, Series BS-VLE
Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
BS-VLE 255K
250
(9.84)
87
(3.43)
305
(12.01)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
Ball
260
10.5
BS-VLE 310K
306
(12.05)
116
(4.57)
370
(14.57)
200 x 160
(7.87 x 6.3)
160 x 120
(6.3 x 4.72)
14
(.55)
Ball
535
13.3
BS-VLE 410K
406
(15.98)
121
(4.76)
473
(18.62)
200 x 160
(7.87 x 6.3)
160 x 120
(6.3 x 4.72)
14
(.55)
Ball
950
25.3