Metric Size,
Heavy Duty Shock Absorbing Extrathane®
Treaded Swivel and Fixed Casters

with Plate Mounting

LSFN-GTH / BSFN-GTH
wo
lsfn-gth_bsfn-gthp

RoHS Compliant
Specification
Bracket: Solid steel welded construction, yellow zinc plated passivated finish, with plate mounting
Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
Heavy duty central king pin, bolted and secured
Fork, spring hinge plate and spring assembly of very strong construction
Zinc plated steel wheel axle bolt
Wheel diameters 160 to 250x60: Zinc plated, yellow passivated finish
Wheel diameters 250x80 to 300: Lacquered, color silver
Wheel: Blickle Extrathane® (polyurethane) tread
92° Shore A hardness
Very strong chemical bond on to the wheel rim
Gray cast iron rim with ball bearings
Tread color-light brown
Information
Load capacity range 750-2,000 kg.
Dust and splashproof. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation. Spring hinge plate maintenance-free.
Load capacity is based on manual operation.
Individual wheels, series GTH available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LSFN-GTH

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Spring Tension (kg)
Initial Tension (kg)
Range of Spring
Load Capacity (kg)
Unit Weight (kg)
LSFN-GTH 160K
160
(6.30)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
100
(3.94)
570
75
25
(.98)
750
10.60
LSFN-GTH 200K
200
(7.87)
50
(1.97)
265
(10.43)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
100
(3.94)
570
75
25
(.98)
1000
11.7
LSFN-GTH 202K
200
(7.87)
80
(3.15)
275
(10.83)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
100
(3.94)
750
100
25
(.98)
1400
18.2
LSFN-GTH 250K
250
(9.84)
80
(3.15)
315
(12.40)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
120
(4.72)
750
100
25
(.98)
1350
18.3

 Fixed Caster, Series BSFN-GTH
Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Spring Tension (kg)
Initial Tension (kg)
Range of Spring
Load Capacity (kg)
Unit Weight (kg)
BSFN-GTH 160K
160
(6.30)
50
(1.97)
246
(9.69)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
570
75
25
(.98)
750
9.40
BSFN-GTH 200K
200
(7.87)
50
(1.97)
265
(10.43)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
570
75
25
(.98)
1000
10.5
BSFN-GTH 202K
200
(7.87)
80
(3.15)
275
(10.83)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
750
100
25
(.98)
1400
16.5
BSFN-GTH 250K
250
(9.84)
80
(3.15)
315
(12.40)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
750
100
25
(.98)
1350
16.6