|
 |
Metric
Size,
Shock Absorbing Heavy Duty Rubber Wheel Casters
with Plate Mounting |
LSFN-SE
/ BSFN-SE
wo |
|  |
| Specification |
|
 |
|
|
 |
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For
download instructions, click HERE |
|
 |
| Swivel Caster,
Series LSFN-SE |
Dimensions in: |
 |
millimeters
(inches) |
|
|
Part Number
|
Blickle Ref. No.
|
Wheel Diameter
|
Tread Width
|
Total Height
|
Top Plate Size
|
Bolt Hole Spacing
|
Bolt Hole Diameter
|
Offset
|
Spring Tension (kg)
|
Initial Tension (kg)
|
Range of Spring
|
Load Capacity (kg)
|
Unit Weight (kg)
|
|
|
LSFN-SE 160K
|
160
(6.30)
|
50
(1.97)
|
245
(9.65)
|
140 x 110
(5.51 x 4.33)
|
105 x 75-80
(4.13 x 2.76-3.15)
|
11
(.43)
|
100
(3.94)
|
290
|
50
|
25
(.98)
|
400
|
8.8
|
|
|
LSFN-SE 200K
|
200
(7.87)
|
50
(1.97)
|
265
(10.43)
|
140 x 110
(5.51 x 4.33)
|
105 x 75-80
(4.13 x 2.76-3.15)
|
11
(.43)
|
100
(3.94)
|
400
|
50
|
25
(.98)
|
500
|
9.1
|
|
|
LSFN-SE 250K
|
250
(9.84)
|
60
(2.36)
|
315
(12.40)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
120
(4.72)
|
570
|
75
|
25
(.98)
|
700
|
11.9
|
|
|
LSFN-SE 300K
|
300
(11.81)
|
75
(2.95)
|
395
(15.55)
|
200 x 160
(7.87 x 6.3)
|
160 x 120
(6.3 x 4.72)
|
14
(.55)
|
120
(4.72)
|
850
|
100
|
45
(1.77)
|
900
|
32.5
|
|
Fixed Caster, Series BSFN-SE |
|
Part Number
|
Blickle Ref. No.
|
Wheel Diameter
|
Tread Width
|
Total Height
|
Top Plate Size
|
Bolt Hole Spacing
|
Bolt Hole Diameter
|
Spring Tension (kg)
|
Initial Tension (kg)
|
Range of Spring
|
Load Capacity (kg)
|
Unit Weight (kg)
|
|
|
BSFN-SE 160K
|
160
(6.30)
|
50
(1.97)
|
245
(9.65)
|
140 x 110
(5.51 x 4.33)
|
105 x 75-80
(4.13 x 2.76-3.15)
|
11
(.43)
|
290
|
50
|
25
(.98)
|
400
|
7.6
|
|
|
BSFN-SE 200K
|
200
(7.87)
|
50
(1.97)
|
265
(10.43)
|
140 x 110
(5.51 x 4.33)
|
105 x 75-80
(4.13 x 2.76-3.15)
|
11
(.43)
|
400
|
50
|
25
(.98)
|
500
|
7.9
|
|
|
BSFN-SE 250K
|
250
(9.84)
|
60
(2.36)
|
315
(12.40)
|
175 x 140
(6.89 x 5.51)
|
140 x 105
(5.51 x 4.13)
|
14
(.55)
|
570
|
75
|
25
(.98)
|
700
|
12.0
|
|
|
BSFN-SE 300K
|
300
(11.81)
|
75
(2.95)
|
395
(15.55)
|
200 x 160
(7.87 x 6.3)
|
160 x 120
(6.3 x 4.72)
|
14
(.55)
|
850
|
100
|
45
(1.77)
|
900
|
30.5
|
|
|
| |
|