JW Winco, Inc. – Your #1 Source for Metric and Inch Standard Parts for Industry
Section 15 - Toggle Clamps

Push Pull Toggle Clamps, Latch Type Toggle Clamps, Toggle Latches, Pneumatic Fastening Clamps

Toggle clamps are used for temporary clamping that can be employed and released easily via the motion of a handle, lever, or pneumatic switch. Different applications for toggle clamps require different configurations, including vertical, push-pull, cam, latch, and hook designs. They also require different sizes and clamping pressure. We offer this large variety of designs in our toggle clamps line, in both steel and stainless steel, as well as accessories and related products like spindles, toggle pliers, toggle screws, knee lever modules, plastic handles, clamping arms and extenders, bushings, base plates and proximity switches.

Also in this section are our heavy duty pneumatic power clamps from Misati. This unique line of products is designed to produce greater clamping force from a smaller design, saving both space and money. Along with the four styles of power clamps, we offer a full array of accessories for mounting and controlling the clamps.

Special modifications available:
   - mounting holes
   - kitting, packaging and labeling
   - assembly
Toggle clamps are also referred to as:
toggle latches, latches, push-pull clamps, power clamps, and pneumatic clamps
 

Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about toggle clamps on the J.W. Winco blog

  Learn about our Misati power clamps line

 
  In This Section:
  Toggle Clamp Cross Reference Charts   Push-Pull and Cam Action Toggle Clamps--Metric   Metric Toggle Clamp Assemblies
  Vertical Acting Toggle Clamps--Inch   Latch Type and Hook Type Toggle Clamps--Inch   Metric Vertical & Horizontal Toggle Clamps with Safety Locks
  Vertical Acting Toggle Clamps--Metric   Latch Type and Hook Type Toggle Clamps--Metric   Metric Toggle Latches
  Horizontal Acting Toggle Clamps--Inch   Inch Pliers and Accessories   Metric Pneumatic Fastening Clamps/Power Clamps & Accessories
  Horizontal Acting Toggle Clamps--Metric   Metric Heavy Duty Knee Modules and Accessories    
  Push-Pull and Cam Action Toggle Clamps--Inch   Metric Pneumatic Toggle Clamps    
 
 

Toggle Clamp Cross Reference Charts

  Inch Size Toggle Clamp Cross Reference Chart Inch Size Toggle Clamp Cross Reference Chart
Metric Size Toggle Clamp Cross Reference Chart
Metric Size Toggle Clamp Cross Reference Chart
 

Vertical Acting Toggle Clamps--Inch

  13005 - Inch Size Vertical Acting Toggle Clamps 13005
Inch Size Vertical Acting Toggle Clamps
10247 - Inch Size Vertical Acting Toggle Clamps
10247
Inch Size Vertical Acting Toggle Clamps
101-A - Inch Size Vertical Acting Toggle Clamps 101-A
Inch Size Vertical Acting Toggle Clamps
12050 - Inch Size Vertical Acting Toggle Clamps 12050
Inch Size Vertical Acting Toggle Clamps
12130 - Inch Size Vertical Acting Toggle Clamps 12130
Inch Size Vertical Acting Toggle Clamps
  12265 - Inch Size Vertical Acting Toggle Clamps 12265
Inch Size Vertical Acting Toggle Clamps
101-J - Inch Size Vertical Acting Toggle Clamps
101-J
Inch Size Vertical Acting Toggle Clamps
101-B - Inch Size Vertical Acting Toggle Clamps 101-B
Inch Size Vertical Acting Toggle Clamps
 

Vertical Acting Toggle Clamps--Metric

 
GN 810 - Metric Size Steel Vertical Acting Toggle Clamps
GN 810
Metric Size Steel Vertical Acting Toggle Clamps
GN 810-NI - Metric Size Stainless Steel Vertical Acting Toggle Clamps
GN 810-NI
Metric Size Stainless Steel Vertical Acting Toggle Clamps
GN 810.1 - Metric Size Steel Vertical Acting Toggle Clamps
GN 810.1
Metric Size Steel Vertical Acting Toggle Clamps
GN 810.1-NI - Metric Size Stainless Steel Vertical Acting Toggle Clamps
GN 810.1-NI
Metric Size Stainless Steel Vertical Acting Toggle Clamps
GN 813 - Metric Size Steel Heavy Duty Vertical Acting Toggle Clamps GN 813
Metric Size Steel Heavy Duty Vertical Acting Toggle Clamps
 
GN 910 - Metric Size Heavy Duty Steel Vertical Acting Toggle Clamps
GN 910
Metric Size Heavy Duty Steel Vertical Acting Toggle Clamps
GN 910.1 - Metric Size Heavy Duty Steel Vertical Acting Toggle Clamps
GN 910.1
Metric Size Heavy Duty Steel Vertical Acting Toggle Clamps
 

Horizontal Acting Toggle Clamps--Inch

  201 - Inch Size Horizontal Acting Toggle Clamps 201
Inch Size Horizontal Acting Toggle Clamps
201-B - Inch Size Horizontal Acting Toggle Clamps 201-B
Inch Size Horizontal Acting Toggle Clamps
22100 - Inch Size Horizontal Acting Toggle Clamps 22100
Inch Size Horizontal Acting Toggle Clamps
204-G - Inch Size Horizontal Acting Toggle Clamps
204-G
Inch Size Horizontal Acting Toggle Clamps
202-F - Inch Size Horizontal Acting Toggle Clamps 202-F
Inch Size Horizontal Acting Toggle Clamps
  225-D - Inch Size Horizontal Acting Toggle Clamps 225-D
Inch Size Horizontal Acting Toggle Clamps
20235 - Inch Size Horizontal Acting Toggle Clamps
20235
Inch Size Horizontal Acting Toggle Clamps
20820 - Inch Size Horizontal Acting Toggle Clamps 20820
Inch Size Horizontal Acting Toggle Clamps
 

Horizontal Acting Toggle Clamps--Metric

 
GN 812 - Metric Size Steel Horizontal Acting Toggle Clamps
GN 812
Metric Size Steel Horizontal Acting Toggle Clamps
6830-NI - Metric Size Stainless Steel Horizontal Acting Toggle Clamps
6830-NI
Metric Size Stainless Steel Horizontal Acting Toggle Clamps
GN 820 - Metric Size Steel Horizontal Acting Toggle Clamps GN 820
Metric Size Steel Horizontal Acting Toggle Clamps
GN 820-NI - Metric Size Stainless Steel Horizontal Acting Toggle Clamps GN 820-NI
Metric Size Stainless Steel Horizontal Acting Toggle Clamps
GN 820.1 - Metric Size Steel Horizontal Acting Toggle Clamps GN 820.1
Metric Size Steel Horizontal Acting Toggle Clamps
 
GN 820.1-NI - Metric Size Stainless Steel Horizontal Acting Toggle Clamps
GN 820.1-NI
Metric Size Stainless Steel Horizontal Acting Toggle Clamps
 

Push-Pull and Cam Action Toggle Clamps--Inch

 
80325 - Inch Size Cam Action Toggle Clamps
80325
Inch Size Cam Action Toggle Clamps
301-A / 301-B - Inch Size Push-Pull Toggle Clamps 301-A/301-B
Inch Size Push-Pull Toggle Clamps
302-F - Inch Size Push-Pull Toggle Clamps 302-F
Inch Size Push-Pull Toggle Clamps
36092 - Inch Size Push-Pull Toggle Clamps 36092
Inch Size Push-Pull Toggle Clamps
36003 - Inch Size Push-Pull Toggle Clamps 36003
Inch Size Push-Pull Toggle Clamps
 
36010 / 36012 - Inch Size Push-Pull Toggle Clamps
36010/36012
Inch Size Push-Pull Toggle Clamps
30607 - Inch Size Push-Pull Toggle Clamps 30607
Inch Size Push-Pull Toggle Clamps
36202 - Inch Size Push-Pull Toggle Clamps 36202
Inch Size Push-Pull Toggle Clamps
36070 - Inch Size Reverse Action Push-Pull Toggle Clamps 36070
Inch Size Reverse Action Push-Pull Toggle Clamps
302-D / 30282 - Inch Size Reverse Action Push-Pull Toggle Clamps 302-D/30282
Inch Size Reverse Action Push-Pull Toggle Clamps
 
36330 - Inch Size Push-Pull Toggle Clamps
36330
Inch Size Push-Pull Toggle Clamps
304 / 305 - Inch Size Push-Pull Toggle Clamps 304/305
Inch Size Push-Pull Toggle Clamps
 

Push-Pull and Cam Action Toggle Clamps--Metric

  GN 840 - Metric Size Steel Push-Pull Type Toggle Clamps GN 840
Metric Size Steel Push-Pull Type Toggle Clamps
GN 844 - Metric Size Heavy Duty Push-Pull Type Toggle Clamps GN 844
Metric Size Heavy Duty Push-Pull Type Toggle Clamps
GN 841 - Metric Size Steel Push-Pull Type Toggle Clamps GN 841
Metric Size Steel Push-Pull Type Toggle Clamps
GN 842 - Metric Size Steel Heavy Duty Push-Pull Type Toggle Clamps GN 842
Metric Size Steel Heavy Duty Push-Pull Type Toggle Clamps
GN 843.1 - Metric Size Steel Push-Pull Type Toggle Clamps
GN 843.1
Metric Size Steel Push-Pull Type Toggle Clamps
  GN 843.1-NI - Metric Size Stainless Steel Push-Pull Type Toggle Clamps GN 843.1-NI
Metric Size Stainless Steel Push-Pull Type Toggle Clamps
6841-NI - Metric Size Stainless Steel Push-Pull Type Toggle Clamps
6841-NI
Metric Size Stainless Steel Push-Pull Type Toggle Clamps
6844-NI - Metric Size Stainless Steel Push-Pull Type Toggle Clamps
6844-NI
Metric Size Stainless Steel Push-Pull Type Toggle Clamps
 

Latch Type and Hook Type Toggle Clamps--Inch

 
GN 852.1 - Metric Size Latch Type Toggle Clamps with Locking Mechanism
GN 852.1
NEW
Metric Size Latch Type Toggle Clamps with Locking Mechanism
        40370 - Inch Size Latch Type Toggle Clamps 40370
Inch Size Latch Type Toggle Clamps
40380 - Inch Size Latch Type Toggle Clamps 40380
Inch Size Latch Type Toggle Clamps
  431 - Inch Size Latch Type Toggle Clamps 431
Inch Size Latch Type Toggle Clamps
40324 - Inch Size Latch Type Toggle Clamps
40324
Inch Size Latch Type Toggle Clamps
451 - Inch Size Hook Type Toggle Clamps 451
Inch Size Hook Type Toggle Clamps
43101 - Inch Size Hook Type Toggle Clamps 43101
Inch Size Hook Type Toggle Clamps
   
 

Latch Type and Hook Type Toggle Clamps--Metric

 
GN 851 - Metric Size Steel Latch Type Toggle Clamps
GN 851
Metric Size Steel Latch Type Toggle Clamps
GN 851-NI - Metric Size Stainless Steel Latch Type Toggle Clamps
GN 851-NI
Metric Size Stainless Steel Latch Type Toggle Clamps
GN 852.1 - Metric Size Steel Latch Type Toggle Clamps with Locking Mechanism
GN 852.1
NEW
Metric Size Steel Latch Type Toggle Clamps with Locking Mechanism
GN 853 - Metric Size Steel Latch Type Toggle Clamps with Locking Mechanism
GN 853
NEW
Metric Size Steel Latch Type Toggle Clamps with Locking Mechanism
GN 853-NI - Metric Size Stainless Steel Latch Type Toggle Clamps with Locking Mechanism
GN 853-NI
NEW
Metric Size Stainless Steel Latch Type Toggle Clamps with Locking Mechanism
 
6848-HNI - Metric Size Stainless Steel Horizontal Latch Type Toggle Clamps
6848-HNI
Metric Size Stainless Steel Horizontal Latch Type Toggle Clamps
GN 851.1 - Metric Size Steel Vertical Hook Type Toggle Clamps
GN 851.1
Metric Size Steel Vertical Hook Type Toggle Clamps
GN 851.1-NI - Metric Size Stainless Steel Vertical Hook Type Toggle Clamps
GN 851.1-NI
Metric Size Stainless Steel Vertical Hook Type Toggle Clamps
6848-VNI - Metric Size Stainless Steel Vertical Latch Type Toggle Clamps 6848-VNI
Metric Size Stainless Steel Vertical Latch Type Toggle Clamps
GN 851.2 - Metric Size Steel Latch Type Toggle Clamps GN 851.2
Metric Size Steel Latch Type Toggle Clamps
  GN 852 - Metric Size Steel Latch Type Toggle Clamps GN 852
Metric Size Steel Latch Type Toggle Clamps
GN 852-NI - Metric Size Stainless Steel Latch Type Toggle Clamps GN 852-NI
Metric Size Stainless Steel Latch Type Toggle Clamps
GN 850 - Metric Size Steel Hook Type Toggle Clamps GN 850
Metric Size Steel Hook Type Toggle Clamps
6847-NI - Metric Size Stainless Steel Hook Type Toggle Clamps
6847-NI
Metric Size Stainless Steel Hook Type Toggle Clamps
6847-GNI - Metric Size Stainless Steel Fixed Catch for Toggle Clamps
6847-GNI
Metric Size Stainless Steel Fixed Catch for Toggle Clamps
 

Inch Pliers and Accessories

  50350, 50360, 50380, 50450 - Inch Size Toggle Pliers 50350, 50360, 50380, 50450
Inch Size Toggle Pliers
JW 708 - Inch Size Adjustable Spindle Accessories JW 708
Inch Size Adjustable Spindle Accessories
 

Metric Heavy Duty Knee Modules and Accessories

 
GN 910.2 - Metric Size Steel Heavy Duty Knee Lever Modules
GN 910.2
Metric Size Steel Heavy Duty Knee Lever Modules
GN 910.3 - Metric Size Steel Heavy Duty Knee Lever Modules
GN 910.3
Metric Size Steel Heavy Duty Knee Lever Modules
GN 910.5 - Metric Size Plastic Handles for Knee Lever Modules
GN 910.5
Metric Size Plastic Handles for Knee Lever Modules
GN 910.6 - Metric Size Steel Arm Levers for Knee Lever Modules
GN 910.6
Metric Size Steel Arm Levers for Knee Lever Modules
GN 910.7 - Metric Size Steel Clamping Arm Extenders for Knee Lever Modules
GN 910.7
Metric Size Steel Clamping Arm Extenders for Knee Lever Modules
 
GN 910.8 - Metric Size Steel Bushings for Knee Lever Modules
GN 910.8
Metric Size Steel Bushings for Knee Lever Modules
GN 910.9 - Metric Size Steel Base Plates for Knee Lever Modules
GN 910.9
Metric Size Steel Base Plates for Knee Lever Modules
 

Metric Pneumatic Toggle Clamps

  GN 860 - Metric Size Steel Pneumatic Toggle Clamps GN 860
Metric Size Steel Pneumatic Toggle Clamps
GN 861 - Metric Size Steel Heavy Duty Pneumatic Toggle Clamps GN 861
Metric Size Steel Heavy Duty Pneumatic Toggle Clamps
GN 862 - Metric Size Steel Pneumatic Toggle Clamps GN 862
Metric Size Steel Pneumatic Toggle Clamps
GN 863 - Metric Size Steel Heavy Duty Pneumatic Lock-Down Toggle Clamps
GN 863
Metric Size Steel Heavy Duty Pneumatic Lock-Down Toggle Clamps
GN 890 - Metric Size Steel Pneumatic Push-Pull Toggle Clamps
GN 890
Metric Size Steel Pneumatic Push-Pull Toggle Clamps
  GN 896.1, GN 896.2, GN 896.3 - Proximity Switches for Pneumatic Toggle Clamps GN 896.1
GN 896.2
GN 896.3
Proximity Switches for Pneumatic Toggle Clamps
 

Metric Toggle Clamp Assemblies

  GN 802 - Metric Size Steel Clamping Toggle Screw Assemblies GN 802
Metric Size Steel Clamping Toggle Screw Assemblies
GN 903 - Metric Size Steel and Stainless Steel Clamping Toggle Clamp Screw Assemblies GN 903
Metric Size Steel and Stainless Steel Clamping Toggle Clamp Screw Assemblies
GN 804 - Metric Size Steel Clamping Toggle Screw Assemblies GN 804
Metric Size Steel Clamping Toggle Screw Assemblies
GN 807 - Metric Size Steel Clamping Screw Assemblies GN 807
Metric Size Steel Clamping Screw Assemblies
GN 807-NI - Metric Size Stainless Steel Clamping Screw Assemblies GN 807-NI
Metric Size Stainless Steel Clamping Screw Assemblies
  GN 708 - Metric Size Steel Clamping Screw Assemblies GN 708
Metric Size Steel Clamping Screw Assemblies
GN 708-NI - Metric Size Stainless Steel Clamping Screw Assemblies GN 708-NI
Metric Size Stainless Steel Clamping Screw Assemblies
GN 809 - Metric Size Steel Clamp Mounts GN 809
NEW

Metric Size Steel Clamp Mounts
 

Metric Vertical and Horizontal Toggle Clamps with Safety Locks

  6800-S - Metric Size Steel Locking Vertical Acting Toggle Clamps with Safety Interlock 6800-S
Metric Size Steel Locking Vertical Acting Toggle Clamps with Safety Interlock
6802-S - Metric Size Steel Locking Vertical Acting Toggle Clamps with Safety Interlock
6802-S
Metric Size Steel Locking Vertical Acting Toggle Clamps with Safety Interlock
6803-S - Metric Size Steel Locking Vertical Acting Toggle Clamps with Safety Interlock 6803-S
Metric Size Steel Locking Vertical Acting Toggle Clamps with Safety Interlock
6830-S - Metric Size Steel Locking Horizontal Acting Toggle Clamps with Safety Interlock
6830-S
Metric Size Steel Locking Horizontal Acting Toggle Clamps with Safety Interlock
6832-S - Metric Size Steel Locking Horizontal Acting Toggle Clamps with Safety Interlock 6832-S
Metric Size Steel Locking Horizontal Acting Toggle Clamps with Safety Interlock
 
6800-NI - Metric Size Stainless Steel Locking Vertical Acting Toggle Clamps
6800-NI
Metric Size Stainless Steel Locking Vertical Acting Toggle Clamps
 

Metric Toggle Latches

  GN 821 - Metric Size Steel Toggle Latches with Adjustable Grip GN 821
Metric Size Steel Toggle Latches with Adjustable Grip
GN 821-NI - Metric Size Stainless Steel Toggle Latches with Adjustable Grip
GN 821-NI
Metric Size Stainless Steel Toggle Latches with Adjustable Grip
GN 831 - Metric Size Steel Toggle Latches with Adjustable Grip GN 831
Metric Size Steel Toggle Latches with Adjustable Grip
GN 831 - Metric Size Stainless Steel Toggle Latches with Adjustable Grip GN 831-NI
Metric Size Stainless Steel Toggle Latches with Adjustable Grip
GN 831.1 / GN 831.1-NI - Metric Size Steel or Stainless Steel Toggle Latches
GN 831.1 /
GN 831.1-NI
Metric Size Steel or Stainless Steel Toggle Latches
 
GN 832 / GN 832-NI - Metric Size Steel or Stainless Steel Toggle Latches
GN 832 /
GN 832-NI
Metric Size Steel or Stainless Steel Toggle Latches
GN 832.1 / GN 832.1-NI - Metric Size Steel or Stainless Steel Toggle Latches GN 832.1 /
GN 832.1-NI Metric Size Steel or Stainless Steel Toggle Latches
GN 832.2 / GN 832.2-NI - Metric Size Steel or Stainless Steel Toggle Latches GN 832.2 /
GN 832.2-NI
Metric Size Steel or Stainless Steel Toggle Latches
GN 832.3 / GN 832.3-NI - Metric Size Steel or Stainless Steel Toggle Latches
GN 832.3 /
GN 832.3-NI Metric Size Steel or Stainless Steel Toggle Latches
GN 832.4 / GN 832.4-NI - Metric Size Steel or Stainless Steel Toggle Latches
GN 832.4 /
GN 832.4-NI
Metric Size Steel or Stainless Steel Toggle Latches
 
GN 833 / GN 833-NI - Metric Size Steel or Stainless Steel Toggle Hook Latches
GN 833 /
GN 833-NI
Metric Size Steel or Stainless Steel Toggle Hook Latches
 

Metric Pneumatic Fastening Clamps / Power Clamps and Accessories

  MN 110 - Metric Size Steel Pneumatic Fastening Clamps MN 110
Metric Size Steel Pneumatic Fastening Clamps
MN 120 - Metric Size Steel Pneumatic Fastening Clamps MN 120
Metric Size Steel Pneumatic Fastening Clamps
MN 130 - Metric Size Steel Pneumatic Fastening Clamps MN 130
Metric Size Steel Pneumatic Fastening Clamps
MN 140 - Metric Size Steel Pneumatic Fastening Clamps MN 140
Metric Size Steel Pneumatic Fastening Clamps
MN 200 - Metric Size Steel Y-Coupling Accessories MN 200
Metric Size Steel Y-Coupling Accessories
 
MN 205 - Metric Size Steel Single Post Coupling Accessories
MN 205
Metric Size Steel Single Post Coupling Accessories
MN 210 - Metric Size Steel T-Coupling Accessories MN 210
Metric Size Steel T-Coupling Accessories
MN 215 - Metric Size Steel Double Post Coupling Accessories MN 215
Metric Size Steel Double Post Coupling Accessories
MN 300 - Metric Size Steel Bracket Accessories MN 300
Metric Size Steel Bracket Accessories
MN 305 - Metric Size Steel Single Post Bracket Accessories MN 305
Metric Size Steel Single Post Bracket Accessories
 
MN 310 - Metric Size Steel Bracket Accessories
MN 310
Metric Size Steel Bracket Accessories
MN 315 - Metric Size Steel Double Post Bracket Accessories MN 315
Metric Size Steel Double Post Bracket Accessories
MN 400 - Metric Size Steel Y-Bracket Accessories MN 400
Metric Size Steel Y-Bracket Accessories
MN 405 - Metric Size Steel Single Post Bracket Accessories MN 405
Metric Size Steel Single Post Bracket Accessories
MN 410 - Metric Size Steel T-Bracket Accessories MN 410
Metric Size Steel T-Bracket Accessories
 
MN 415 - Metric Size Steel Double Post Bracket Accessories
MN 415
Metric Size Steel Double Post Bracket Accessories
MN 500 - Metric Size Steel Shim Kit Accessories MN 500
Metric Size Steel Shim Kit Accessories
MN 505 - Metric Size Steel Jaw Block Accessories MN 505
Metric Size Steel Jaw Block Accessories
MN 510 - Metric Size Steel Clamp Mounting Bracket Accessories MN 510
Metric Size Steel Clamp Mounting Bracket Accessories
MN 515 - Metric Size Steel Centering Guide Bushing Accessories MN 515
Metric Size Steel Centering Guide Bushing Accessories
 
MN 520 - Metric Size Sensor Accessories
MN 520
Metric Size Sensor Accessories
MN 525 - Metric Size Cable Connectors MN 525
Metric Size Cable Connectors
MN 530 - Metric Size Clamp Backside Protection Plates MN 530
Metric Size Clamp Backside Protection Plates

J.W. Winco, Inc. © 2011 | Terms and Conditions | Privacy / Disclaimer | ISO 9001:2008 | 800-877-8351