Metric Size, Stainless Steel
Fixed Catch
for Hook-Type Toggle Clamps

6847-GNI
wo
6847-gnip

spacer26847-gnid
spacer1spacer2spacer2

Specification
Stainless steel, polished

Information
Used mainly in conjunction with 6847-NI hook-type toggle clamps.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. Weight (g)
A95463
Download the CAD
1 29 31 40
A95489
Download the CAD
3 29 40 70
A95505
Download the CAD
5 61 55 320

Size Ref. b c d g h k l m n o
2 6 19 8 4.5 22.5 6 31 28 41 6.8
3 6 19 10 5.5 23 13 40 32-35 46 10.8
4 12 29 15 11 49 13 55 60 88 13.7