Metric Size, Stainless Steel
Vertical Latch-Type Toggle Clamps

 
6848-VNI
wo
6848-vnip

6848-vnida6848-vnidb
spacer1spacer2spacer2

Specification
Toggle clamp: Stainless steel, polished
Rivets in bushings, greased
Handle: High quality, oil resistant red plastic
Supplied complete with catch
*This toggle can be modified into model 6848-HNI by the user

Information
Corrosion resistant, acid resistant, antimagnetic.
Suitable for the chemical and food industries.
Appropriate for devices which are liable to hygienic regulations or those used in the open air under bad weather conditions.
Mainly used on container lids.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part Number Size Ref. Adjustment Distance H1
L1
Weight (g)
A95588
Download the CAD
2 1600 26 47 90 130
A95604
Download the CAD
3 3200 28 70 127 340
A95620
Download the CAD
4 7000 36 92 150 810

Size Ref. b c d e f D g H K P M N S G L5
2 24-47 13 4 5-28 11 5.2 5.2 4.5 7 26 24 38 23 19 70
3 33-61 19 6 7-35 14 6.5 6.5 6 8 35 32 48 30 25 95
4 43-79 32 8 9-45 19 8.5 8.5 8 9.5 51 45 65 40 36 113