Metric Size,
Goose Neck Clamps

DIN 6316
wo
DIN 6316

Specification
Tempered steel, enameled finish


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part Number
b1
l
Bolt Size
a
b2
b3
c
e1
e2
Weight
Per Each
(Grams)
Metric
Inch
7
66
M6
1/4
10
20
10
8
20
20
80
9
80
M8
5/16
12
25
12
9
25
25
160
11
100
M10
3/8
15
30
15
12
32
32
300
14
125
M12  M14
1/2
20
40
20
16
40
40
680
18
125
M16  M18
5/8
25
50
25
20
49
40
1050
160
50
1400
22
160
M20  M22
3/4
30
60
30
24
55
55
2000
200
70
2410
26
200
M24
1
(35)
70
35
(28)
72
60
3400
250
80
4300
33
250
M30
1 1/4
40
80
40
40
91
80
5400
315
50
100
9000
(43)
400
M36  M42
1 7/16 1/2
60
100
50
50
105
120
16400
  (    ) not to DIN