|
Specification
Spindle: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Spindle tip: Black neoprene 85° shore, vulcanized, blue passivated
Hex nuts: ISO 4032/DIN 936, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
 |
|
Information
GN 708-NI clamping toggle screw assemblies are primarily used with toggle clamps. They provide non-marking, yet secure clamping or holding of the work piece via the toggle clamp.
|