Metric Size, Stainless Steel
Clamping Toggle Screw Assemblies
with or without Push-On Protective Cap

GN 807-NI

 





RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Hex head screw: ISO 4017, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Hex nuts: ISO 4032/DIN 936, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Protective cap: Black neoprene 85° shore
Type A: Without protective cap
Type B: With protective cap

Information
GN 807-NI stainless steel clamping toggle screws are primarily used with toggle clamps.
The flexible protective cap can be inserted easily over the hex screw head.
*Size M14 not available with protective cap.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1 Thread
l1 Length
d2
h1
h2
l2
m
sw
Across Flats
Without Cap
With Cap
M4 x .7
23
(.91)
11
(.43)
3
(.12)
6.5
(.26)
2.5
(.10)
3.2
(.13)
7
(.28)
M5 x .8
38
(1.50)
12
(.47)
3.5
(.14)
8
(.31)
2.5
(.10)
4.7
(.19)
8
(.31)
M6 x 1.0
29
(1.14)
15
(.59)
4
(.16)
10
(.39)
4
(.16)
5.2
(.20)
10
(.39)
M6 x 1.0
49
(1.93)
15
(.59)
4
(.16)
10
(.39)
4
(.16)
5.2
(.20)
10
(.39)
M8 x 1.25
36
(1.42)
19
(.75)
5.5
(.22)
13
(.51)
5.5
(.22)
6.8
(.27)
13
(.51)
M8 x 1.25
56
(2.20)
19
(.75)
5.5
(.22)
13
(.51)
5.5
(.22)
6.8
(.27)
13
(.51)
M8 x 1.25
96
(3.78)
19
(.75)
5.5
(.22)
13
(.51)
5.5
(.22)
6.8
(.27)
13
(.51)