Metric Size, Stainless Steel
Vertical Acting Toggle Clamps
with Vertical Mounting Base
GN 810.1-NI
wo
GN 300


RoHS Compliant
These line drawings are movable on the page...just click and drag!

Specification
Toggle clamp: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), bushings have bearing spots greased
Hand grip: High quality, oil resistant red plastic
Type B: U-bar version with two flanged washers
Type F: Solid bar version with clasp
Clamping screw assemblies not included, assemblies pages begin HERE

Information
The hold-down bar and the handle move in the same direction. Clamps can be easily disassembled in order to adjust or reshape the parts according to usage requirements.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
Size Ref.
Holding Capacity FH[N]
a~
b1
b2
b3
b4
d1 Thread
d2
h1~
Type B U Bar
Type F Solid Bar
70
900
20
(.79)
29
(1.14)
8
(.31)
4
(.16)
5.5
(.22)
M5 x .8
4.5
(.18)
109
(4.29)
125
1600
28
(1.10)
35
(1.38)
10
(.39)
5
(.20)
6.5
(.26)
M6 x 1.0
5.5
(.22)
156
(6.18)

Size Ref.
h2
h3
h4~
l1
l2
l3 max
m1
m2
m3
r
s
70
31
(1.22)
11
(.43)
22.5
(.89)
67
(2.64)
38
(1.50)
48
(1.89)
15
(.59)
5
(.20)
7
(.28)
62.5
(2.46)
4
(.16)
125
42
(1.65)
14
(.55)
27
(1.06)
86
(3.39)
48
(1.89)
62
(2.44)
19
(.75)
6.5
(.26)
8
(.31)
79
(3.11)
5
(.20)