|
Specification
Toggle clamp: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), bushings
have bearing spots greased
Hand grip: High quality, oil resistant
red plastic
Type M: U-bar version with two flanged
washers
Type O: Solid bar version with clasp
Clamping
screw assemblies not included, assemblies pages
begin HERE

|
Information
The hold-down bar and the handle move in the same direction. When the clamp is in the closed position the handle is horizontal. Thanks to the shape of the tool, a safe distance between the handle and the clamping bar is provided to prevent the operator's fingers from being pinched while opening the instrument. |